text.skipToContent text.skipToNavigation
Series VNR

Series VNR

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Series VNR unidirectional valves



Mod. A G L N Flow 6 bar ΔP1(Nl/min) Min. operating pressure (bar) Max operating pressure (bar) Weight [g]
6580 4-VNR-OX1 4 9 40 14 85 0,2 10 13
6580 6-VNR-OX1 6 12 48 16 450 0,2 10 20
6580 8-VNR-OX1 8 14 52.5 17.5 900 0,2 10 30