Compact parallel grippers with T-guide
Series CGSP
Single and double acting, magnetic, self-centering
Sizes: 20, 25, 32, 40
Sizes: 20, 25, 32, 40
Series CGSP grippers, available in 4 sizes (20, 25, 32 and 40) are parallel and double acting, self-centering and guided by means of a T-shaped sliding guide. Thanks to the materials and surface coating used, the gripper offers a high reliability. Moreover, the internal force transmission system is protected against the entrance of impurities by means of a steel cover so the gripper can also be used in dusty environments.
Extreme compact dimensions, a light design and high positioning repeatability make this series of grippers particularly suitable for handling small items, even if high operating frequencies are required.
Typical applications are pick & place, insertion, machine tending in the electronic components assembly sector, cosmetics & medical industry or in food packaging.
Extreme compact dimensions, a light design and high positioning repeatability make this series of grippers particularly suitable for handling small items, even if high operating frequencies are required.
Typical applications are pick & place, insertion, machine tending in the electronic components assembly sector, cosmetics & medical industry or in food packaging.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
![](https://media.camozzi.com/Shop/login/done.png)
![](https://media.camozzi.com/Shop/login/error.png)
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Type of construction | Self-centering parallel gripper with T-guide |
Operation | Single acting (NO, NC), double acting |
Bores | Ø20, 25, 32, 40 mm |
Force transmission | Lever |
Air connections | M3 (Ø20, 25), M5 (Ø32, 40) |
Working temperature | 5°C ÷ 60°C |
Storage temperature | -10°C ÷ 80°C |
Maximum use frequency | 3 Hz (ø20, 25, 32), 2 Hz (ø 40) |
Repeatability | 0,02 mm |
Interchangeability | 0,1 mm |
Medium | Filtered air in class 7.4.4 according to ISO 8573-1. In case lubricated air is used, we recommend ISOVG32 oil and to never interrupt lubrication |
Lubrication | After 10 million cycles, grease the sliding zones using Molykote DX grease |
Protection class | IP 40 |
Compatibility | ROHS Directive |
Certifications | ATEX (II 2GD c IIC 120°C(T4)-20°C≤Ta≤80) |
Materials | PTFE, Silicone and Copper free |
Working pressure | Double acting: 2 ÷ 8 bar Single acting: 4 ÷ 8 bar |
N.B. Pressurize the pneumatic system gradually in order to avoid uncontrolled movements
![](https://media.camozzi.com/Shop/login/done.png)
![](https://media.camozzi.com/Shop/login/error.png)
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
CGSP | 20 | NC | EX |
CGSP | SERIES | |
20 |
SIZES 20 25 32 40 |
|
NC |
FUNCTIONING = double acting NO = single acting, normally open NC = single acting, normally closed |
PNEUMATIC SYMBOLS PNZ1 PNZ3 PNZ2 |
EX |
CERTIFICATION = standard EX = ATEX certification |