Direct acting solenoid valves
Series KLE
2/2-way - Normally Closed (NC)
3/2-way - Normally Closed (NC) and Normally Open (NO)
3/2-way - Universal (UNI)
3/2-way - Normally Closed (NC) and Normally Open (NO)
3/2-way - Universal (UNI)
Series KLE are miniaturised solenoid valves with a width of only 10 mm. The body is designed in such a way it can be mounted both on manifold and on subbase and the valve is available in 2-way normally closed and in 3-way normally closed, open and universal version. The use of a longer coil allowed to increase the pressure values the valves can withstand.
1-6/6 results
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
TECHNICAL FEATURES | |
Function | 2/2 NC - 3/2 NC - 3/2 NO - 3/2 UNI |
Operation | direct acting poppet type |
Pneumatic connections | on subbase |
Orifice diameter | 0.6 ... 1.6 mm |
Flow coefficient kv (l/min) | 0.12 ... 0.50 |
Operating pressure | 0 ÷ 2 ... 9 bar |
Operating temperature | 0 ÷ 50 °C |
Fluid | filtered compressed air, unlubricated, according to ISO 8573-1:2010 class [3:4:3], inert gas |
Response time | ON <10 ms – OFF <10 ms |
Manual override | monostable or bistable - only for 3/2 versions |
Installation | in any position |
MATERIALS IN CONTACT WITH THE MEDIUM | |
Body | PBT |
Seals | FKM |
Internal parts | stailess steel - brass |
ELECTRICAL FEATURES | |
Voltage | 6 ... 24 V DC - other voltages on demand |
Voltage tolerance | ±10% |
Power consumption | 1 W - 1.3/0.3 W - 4/1 W |
Duty cycle | ED 100% |
Electrical connection | connector mod. 121-8... - M8 connector mod. CS... (the M8 connection of the valve accepts polarity reversal) |
Protection class | IP50 with connector 121-8... - IP65 with M8 connector |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support