text.skipToContent text.skipToNavigation
Series CGLN

Series CGLN

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
CODING EXAMPLE
CGLN - 20 - 040
CGLN SERIES PNEUMATIC SYMBOL
PNZ1
20 SIZES
10
16
20
25
32
040 STROKE

CGLN gripper, bore 10 mm - dimensions

DRAWING LEGEND:

* = depth of the mounting threads
** = thread for the accessory mounting
*** = opening/closing of air connections



Mod. Bore Total stroke A B C D E (Closed) Min opening F (Open) Max opening G Max frequency (cycles/min) Weight [g]
CGLN-10-020 10 20 38 36 51 26 56 76 20 60 310
CGLN-10-040 10 40 54 52 71 42 78 118 36 40 390
CGLN-10-060 10 60 72 70 89 60 96 156 54 40 460