text.skipToContent text.skipToNavigation
Series CGLN

Series CGLN

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
CODING EXAMPLE
CGLN - 20 - 040
CGLN SERIES PNEUMATIC SYMBOL
PNZ1
20 SIZES
10
16
20
25
32
040 STROKE

CGLN gripper, bore 32 mm - dimensions

DRAWING LEGEND:

* = depth of the mounting threads
** = thread for the accessory mounting
*** = opening/closing of air connections



Mod. Bore Total stroke A B C D E (Closed) Min opening F (Open) Max opening G Max frequency (cycles/min) Weight [g]
CGLN-32-070 32 70 82 86 138 60 150 220 60 30 3580
CGLN-32-120 32 120 130 134 186 108 198 318 108 20 4470
CGLN-32-160 32 160 174 178 230 152 242 402 152 20 5240