Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
![](https://media.camozzi.com/Shop/login/done.png)
![](https://media.camozzi.com/Shop/login/error.png)
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
![](https://media.camozzi.com/Shop/login/done.png)
![](https://media.camozzi.com/Shop/login/error.png)
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
CGPS | L | 16 | NO | W | EX |
CGPS | SERIES | |
L |
DESIGN TYPE: L = Long finger F = Flat finger |
|
16 |
BORES: 10 = ø 10 mm 16 = ø 16 mm 20 = ø 20 mm 25 = ø 25 mm 32 = ø 32 mm |
|
NO |
FUNCTIONING: = double acting NO = single acting, normally open NC = single acting, normally closed |
PNEUMATIC SYMBOLS PNZ1 PNZ3 PNZ2 |
W |
VERSION: = standard W = high temperatures (150°C) non magnetic |
|
EX | Add EX to order the certified ATEX version |
Mod. | Total closing gripping force at 6 bar (N) | Closing gripping force each jaw at 6 bar (N) | Total opening gripping force at 6 bar (N) | Opening gripping force each jaw at 6 bar (N) | Stroke per jaw (mm) | Working pressure (bar) | Working temperature (°C) | Repeatability (mm) | Max use frequency (Hz) | Weight (kg) |
CGPS-L-20 | 142 | 71 | 178 | 89 | 5 | 2 ÷ 8 | 5 ÷ 60 | +/- 0.02 | 3 | 0.248 |
CGPS-F-20 | 142 | 71 | 178 | 89 | 5 | 2 ÷ 8 | 5 ÷ 60 | +/- 0.02 | 3 | 0.258 |
CGPS-L-20-NC | 169 | 84.5 | 141 | 70.5 | 5 | 4 ÷ 8 | 5 ÷ 60 | +/- 0.02 | 3 | 0.252 |
CGPS-F-20-NC | 169 | 84.5 | 141 | 70.5 | 5 | 4 ÷ 8 | 5 ÷ 60 | +/- 0.02 | 3 | 0.262 |
CGPS-L-20-NO | 103 | 51.5 | 205 | 102.5 | 5 | 4 ÷ 8 | 5 ÷ 60 | +/- 0.02 | 3 | 0.252 |
CGPS-F-20-NO | 103 | 51.5 | 205 | 102.5 | 5 | 4 ÷ 8 | 5 ÷ 60 | +/- 0.02 | 3 | 0.262 |