text.skipToContent text.skipToNavigation
Mod. B9...

Mod. B9...

Electrical connection: bipolar plus earth
Norm: DIN EN 175 301-803-A

Solenoid material: PA-MXD6
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Solenoids Mod. B9...



Mod. Solenoid voltage Power absorption
B9B 24 V - 50 Hz 29 VA
B9D 110 V - 50/60 Hz 29 VA
B9E 230 V - 50 Hz 29 VA
B93 24 V - DC 30 W