Valves and Solenoid valves
Solenoid, pneumatic and manifold valves
Solenoid, pneumatic and manifold valves
Facets
Name of Series
3
4
7
8
8 Cartridge
9
A8
ASP
ASX
B7
B8
B9
D
EN
G7
G93
GP
H8
NA
TC
U7
Valve function
2 x 3/2 NC
2 x 3/2 NO
2/2 Double Acting
2/2 NC
2/2 NO
3/2
3/2 NC
3/2 NC + 3/2 NO
3/2 NO
5/2
5/3
5/3 CC
5/3 CO
5/3 CP
Not applicable
Size
01
1
02
2
3
Pneumatic connection
Cartridge
Flanged
G1
G1 1/2
G1 1/4
G1/2
G1/4
G1/8
G2
G2 1/2
G3
G3/4
G3/8
G4
On subbase
Certifications
ATEX
CE
ISO 5599-1
NAMUR
PED 2014/68/UE
REACH
RoHS
Max. inlet pressure [Bar]
Kv value [m3/h]
Nominal size [Ømm]
2.9
5
6.6
9
12
13
17
18
21
24
30
31
35
37
45
46
59
61
80
90
Material
Aluminium
Brass
PPS
Stainless steel 316
Seal Material
EPDM
FKM
NBR
PTFE
Voltage
110 V 50/60 Hz
110 V DC
12 V DC
125 V 50/60 Hz
220 V 50/60 Hz
230 V 50/60 Hz
230 V 50/60 Hz: 240V 50/60 Hz
230 V DC
24 V 50/60 Hz
24 V DC
240 V 50/60 Hz
380 V 50/60 Hz
48 V 50/60 Hz
48 V DC
5 V DC
6 V DC
72 V DC
ISO Flow rate Standard (Qn)
Connection type (Electrical)
300 mm flying leads
DIN EN 175 301-803 form C
Industrial standard form B (11 mm)
Industrial standard form C (9.4 mm)
Micro connector
IP protection class
IP40
IP51
IP54
IP65
Dimension [mm]
16
16.5x25.8
18
19
22
22. 25
22x27.5
22x28
22x57.5
25
26
29.6x72.7
30x38.5
30x41
32
33
33.6
36x47.5
45
96
Actuation type
Electro pneumatically operated
Electro pneumatically operated 3 pos.
Electro pneumatically operated bistable
Electro pneumatically operated monostable
Not applicable
Pneumatically operated
Pneumatically operated 3 pos.
Pneumatically operated bistable
Pneumatically operated monostable
Logic valve function
Not applicable
Manual override
Bistable
Monostable
None
Not applicable
none
Oxygen service
Oxygen service
Suitable for both directions of flow
Bidirectional
Not applicable
Unidirectional
14 Products found
Pneumatic operated cartridge valves
Series 8
Pneumatically and electropneumatically operated valves
Series 8
Shut-off micro-valves
Series TC
Valves and solenoid valves
Series EN
Valves and solenoid valves
Series 3
Valves and solenoid valves
Series 4
Valves and solenoid valves
Series 9
Valves and solenoid valves (ISO 15407-1)
Series 7
Valves and solenoid valves (NAMUR)
Series NA
Solenoids
GP... - B7... - G93 - U7... - U7...EX - G7... - A8... - B8... - H8... - B9...
Angle seat valves
Series ASP
Angle seat valves
Series ASX
Solenoid valves
Series D VB version
Valves and solenoid valves
Series D VA version
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart