text.skipToContent text.skipToNavigation
VTCF - 0035

VTCF - 0035

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
CODING EXAMPLE
VT C F 0035 N M3 M
VT SERIES
VT = suction pad
C SHAPE
C = round
F VERSION
F = flat
0035 DIAMETERS
0035= 3,5 mm
0050 = 5,0 mm
0080 = 8,0 mm
0100 = 10,0 mm
0150 = 15,0 mm
0200 = 20,0 mm
0250 = 25,0 mm
0300 = 30,0 mm
0350 = 35,0 mm
0400 = 40,0 mm
0500 = 50,0 mm
0600 = 60,0 mm
0800 = 80,0 mm
0950 = 95,0 mm
N MATERIALS
N = NBR
S = silicone
M3 THREAD SIZE
M3 = M3
M5 = M5
1/8 = G1/8
1/4 = G1/4
M THREAD
M = male
F = female

Suction pad VTCF-0035 - male thread

* = N for suction pad in NBR - S for suction pad in Silicone (add the required letter when placing an order)



Suction pad with nipple D1 dn Ds G1 H LG1 SW1 Z Suction pad Nipple
VTCF-0035*-M3M 3,9 1,0 3,5 M3 M 6 3,0 5 0,5 VTCF-0035* NPV-A-M3-M

Tolerances for elastomer parts according to DIN ISO 3302-1 E3