Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
CP | - | C | 6 | 2 | 1 | - | G | W | X | - | 0 | P | 3 |
CP | SERIES | ||
C |
PORTS C = cartridge S = subbase |
||
6 |
BODY SIZE 6 = size 16mm 7 = size 20 mm |
8 = size 16 pressure compensated 9 = size 20 pressure compensated |
|
2 |
NUMBER OF PORTS 2 = 2-way |
||
1 |
FUNCTION 1 = NC |
||
G |
ORIFICE DIAMETRES F = 1mm (size 16mm only) G = 1,5 mm (size 16 mm only) |
N = 2mm (size 16mm only) M = ø 3 mm (solo taglia 20 mm) |
P = ø 3.5 mm (solo taglia 20 mm) T = ø 4.4 mm (pressure compensated only) |
W |
SEAL MATERIAL W = FKM |
||
X |
BODY MATERIAL X = stainless steel AISI 304 |
||
0 |
OVERMOULDING MATERIAL OF COIL 0 = cartridge |
||
P |
COIL DIMENSIONS P = ø 16 7 = ø 20 |
||
3 |
VOLTAGE 1 = 6 V DC 3.1 W (size 16 mm only) 2 = 12 V DC 4.3 W (size 20 mm only) 3 = 24 V DC 3.1 W (size 16 mm only) 4 = 24 V DC 4.3 W (size 20 mm only) |
5 = 12 V DC 3.1 W (size 16 mm only) 6 = 6 V DC 4.3 W (size 20 mm only) 10 = 6 V DC 4.2 W (size 20 mm only, pressure compensated) 11 = 24 V DC 4.2 W (size 20 mm only, pressure compensated) |
12 = 12 V DC 4.2 W (size 20 mm only, pressure compensated) 13 = 6 V DC 3 W (size 16 mm only, pressure compensated) 14 = 12 V DC 3 W (size 16 mm only, pressure compensated) 15 = 24 V DC 3 W (size 16 mm only, pressure compensated) |
Mod. | Orifice Ø (mm) | Max operating pressure (bar) | Max flow (Nl/min) | Max flow kv (l/min) | Operation voltage (V DC) | Max current (mA) |
CPN-C621-FWX-0P1 | 1 | 8 | 70 | 0.55 | 6 | 410 |
CPN-C621-GWX-0P1 | 1.5 | 5 | 80 | 0.88 | 6 | 410 |
CPN-C621-NWX-0P1 | 2 | 3 | 90 | 1.42 | 6 | 410 |
CPN-C621-FWX-0P3 | 1 | 8 | 70 | 0.55 | 24 | 103 |
CPN-C621-GWX-0P3 | 1.5 | 5 | 80 | 0.88 | 24 | 103 |
CPN-C621-NWX-0P3 | 2 | 3 | 90 | 1.42 | 24 | 103 |
CPN-C621-FWX-0P5 | 1 | 8 | 70 | 0.55 | 12 | 238 |
CPN-C621-GWX-0P5 | 1.5 | 5 | 80 | 0.88 | 12 | 238 |
CPN-C621-NWX-0P5 | 2 | 3 | 90 | 1.42 | 12 | 238 |
1-1/1 results