Short-stroke cylinders
Series QL
Series QL: double-acting, magnetic and non magnetic
Ø 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
Ø 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
Series QL short-stroke cylinders are available in seven different bore sizes
from 12 mm to 100 mm and are designed to cover a wide range of
application needs, from light duties in packaging or assembly through
to the demanding requirements of handling components for woodworking.
The low weight of the aluminium body and the compact design makes
this cylinder range quick and easy to install, even in confined or awkward
spaces. Series QL is available in double acting, magnetic and non-magnetic
designs. A full range of accessories such as standard, large and narrow
mounting feet enhance the applicability and usability of the range.
from 12 mm to 100 mm and are designed to cover a wide range of
application needs, from light duties in packaging or assembly through
to the demanding requirements of handling components for woodworking.
The low weight of the aluminium body and the compact design makes
this cylinder range quick and easy to install, even in confined or awkward
spaces. Series QL is available in double acting, magnetic and non-magnetic
designs. A full range of accessories such as standard, large and narrow
mounting feet enhance the applicability and usability of the range.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
![](https://media.camozzi.com/Shop/login/done.png)
![](https://media.camozzi.com/Shop/login/error.png)
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Type of construction | compact profile |
Operation | double-acting |
Materials | body: anodized AL rod: rolled stainless steel piston seals: NBR rod seals: PU |
Operating temperature | 0°C ÷ 80°C (with dry air -20°C) |
Mounting | by means of screws or brackets |
Operating pressure | 1 ÷ 10 bar (double-acting) |
Fluid | filtered air class 7.8.4 as indicated by ISO 8573-1. If lubricated air is used, it is recommended to use oil ISOVG32. Once applied the lubrication should never be interrupted. |
Bores | ø 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 |
Use with sensors | Mod. CSC |
![](https://media.camozzi.com/Shop/login/done.png)
![](https://media.camozzi.com/Shop/login/error.png)
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
QL | M | 2 | A | 032 | A | 050 |
QL | SERIES | |
M |
VERSION M = magnetic N = non magnetic |
|
2 |
OPERATION 2 = double-acting 3 = double-acting, through-rod (only for M version) |
PNEUMATIC SYMBOLS CD01 (N) - CDB1 (N) CD08 (M) - CD12 (M) |
A |
MATERIALS A = rolled stainless steel rod - AL tube profile |
|
032 |
BORE 012 = 12 mm 016 = 16 mm 020 = 20 mm 025 = 25 mm 032 = 32 mm 040 = 40 mm 050 = 50 mm 063 = 63 mm 080 = 80 mm 100 = 100 mm |
|
A |
CONSTRUCTION A = Standard L = Long strokes (>100mm) |
|
050 |
STROKE (see the stroke table) |
|
= Standard M = Male rod |
||
= Standard EX = Atex |