Short-stroke cylinders
Series QN
Single-acting, non magnetic
ø 8, 12, 20, 32, 50, 63 mm
ø 8, 12, 20, 32, 50, 63 mm
Series QN single-acting short-stroke cylinders have been designed so that they can be installed in very small spaces.
Due to the compactness and sturdiness of these cylinders, they are mainly suitable for positioning and locking.
The available strokes are indicated in the tables.
Due to the compactness and sturdiness of these cylinders, they are mainly suitable for positioning and locking.
The available strokes are indicated in the tables.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Type of construction | compact |
Operation | single-acting |
Materials | aluminium body - NBR seals - other materials in stainless steel and brass |
Operating pressure | P. min 2 bar P. max 10 bar |
Operating temperature | 0°C ÷ 80°C (with dry air - 20°C) |
Fluid | clean air, without lubrication. If lubricated air is used, it is recommended to use oil ISO VG32. Once applied the lubrication should never be interrupted. |
Bore | ø 8, 12, 20, 32, 50, 63 |
Type of mounting | by means of screws in the body |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
QN | 1 | A | 50 | A | 25 |
QN | SERIES | |
1 |
OPERATING 1 = single-acting |
PNEUMATIC SYMBOL CS01 |
A |
MATERIALS A = rolled stainless steel rod - aluminium body |
|
50 |
BORE 08 = 8 mm 12 = 12 mm 20 = 20 mm 32 = 32 mm 50 = 50 mm 63 = 63 mm |
|
A |
TYPE OF DESIGN A = standard |
|
25 | STROKE (see the table) |