text.skipToContent text.skipToNavigation
Series CP

Series CP

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Solenoid valves, size 20mm



Mod. Orifice Ø (mm) Max operating pressure (bar) Max flow (Nl/min) Max flow kv (l/min) Operation voltage (V DC) Max current (mA)
CP-C721-MWX-072 3 2.8 150 2.8 12 313
CP-C721-MWX-074 3 2.8 150 2.8 24 154
CP-C721-MWX-076 3 2.8 150 2.8 6 615
CP-C721-PWX-072 3.5 2 130 3 12 313
CP-C721-PWX-074 3.5 2 130 3 24 154
CP-C721-PWX-076 3.5 2 130 3 6 615


1-1/1  results