Pressure regulators
Series MX
MX2 ports: G3/8, G1/2, G3/4 - MX3 ports: G3/4, G1
Manifold ports: G1/2 (MX2 only)
Modular - Available with built-in pressure gauges or ports for gauges
Manifold ports: G1/2 (MX2 only)
Modular - Available with built-in pressure gauges or ports for gauges
The availability of constant values of the secondary pressure ensures performance optimization and energy saving. The tamper-proof system allows to adjust pressure safely with primary pressure compensation. All reducers are equipped with an integrated locking system and built-in pressure gauges for a more compact product. The regulators Series MX are suitalbe also for panel mountings.
The Series MX has been realized to offer a multi-sector solution that guarantees saving in terms of installation time, space and costs.
A special configurator, available on Camozzi website at http://catalogue.camozzi.com (sec. Configurators), allows the customer to choose the most suitable solution for his
application, selecting single components or by configuring assembled FRLs.
The Series MX has been realized to offer a multi-sector solution that guarantees saving in terms of installation time, space and costs.
A special configurator, available on Camozzi website at http://catalogue.camozzi.com (sec. Configurators), allows the customer to choose the most suitable solution for his
application, selecting single components or by configuring assembled FRLs.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | modular, compact, diaphragm type |
Materials | see TABLE OF MATERIALS on the following page |
Ports | MX2: G3/8 - G1/2 - G3/4 - MX3: G3/4 - G1 Manifold regulator: G1/2 (MX2 only) |
Mounting | vertical in-line, wall-mounting (by means of clamps), panel mounting |
Operating temperature | -5°C ÷ 50°C up to 16 bar (with the dew point of the fluid lower than 2°C at the min. working temperature) -5°C ÷ 60°C up to 10 bar (with the dew point of the fluid lower than 2°C at the min. working temperature) |
Inlet pressure | 0 ÷ 16 bar |
Outlet pressure | 0.5 ÷ 10 bar (standard) 0.5 ÷ 4 bar 0.5 ÷ 7 bar (MX2 only) |
Overpressure exhaust | with relieving (standard) or without relieving |
Nominal flow | see FLOW DIAGRAMS on the following pages |
Fluid | compressed air |
Pressure gauge | built-in pressure gauge (standard) with G1/4 port (MX3 only) or G1/8 port (MX2 only) |
1-1/1 results
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support