Flow control valves
Series RFU and RFO
Unidirectional and bidirectional
Ports: M5, G1/8, G1/4, G3/8 and G1/2
Nominal diameters: 1,5 mm (M5), 2 and 3 mm (G1/8),
4 and 6 mm (G1/4), 7 mm (G3/8 and G1/2)
Ports: M5, G1/8, G1/4, G3/8 and G1/2
Nominal diameters: 1,5 mm (M5), 2 and 3 mm (G1/8),
4 and 6 mm (G1/4), 7 mm (G3/8 and G1/2)
The unidirectional flow controllers are equipped with M5, G1/8, G1/4, G3/8 and G1/2 ports.
G1/8 and G1/4 ports are available with two different types of adjustment (see diagrams), whereas M5, G3/8 and G1/2 ports have just one type of adjustment.
All models can be panel or wall mounted or they can be mounted on cylinders, as required.
To choose the most suitable model, it is recommended to:
1. calculate the quantity of air in Nl/min (see the cylinders tables in the catalogue appendix);
2. determine the stroke time of the cylinder;
3. check the flow diagrams (see pages 2/7.20.03 and 2/7.20.04).
G1/8 and G1/4 ports are available with two different types of adjustment (see diagrams), whereas M5, G3/8 and G1/2 ports have just one type of adjustment.
All models can be panel or wall mounted or they can be mounted on cylinders, as required.
To choose the most suitable model, it is recommended to:
1. calculate the quantity of air in Nl/min (see the cylinders tables in the catalogue appendix);
2. determine the stroke time of the cylinder;
3. check the flow diagrams (see pages 2/7.20.03 and 2/7.20.04).
1-1/1 results
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | needle-type |
Valve group | unidirectional and bidirectional controller |
Materials | AL body - brass needle (not nickel-plated) - NBR seals |
Mounting | with screws in the holes of the valve body or panel mounted |
Threaded ports | M5 - G1/8 - G1/4 - G3/8 - G1/2 |
Installation | as required |
Operating temperature | 0°C ÷ 80°C (with dry air - 20°C) |
Operating pressure | 1 ÷ 10 bar (for models with M5 - G1/8 - G1/4 ports) 2 ÷ 10 bar (for models with G3/8 - G1/2 ports) |
Nominal pressure | 6 bar |
Nominal flow | see graph |
Nominal diameter | M5 = 1,5 - G1/8 = 2 or 3 mm - G1/4 = 4 or 6 mm - G3/8 and G1/2 = 7 mm |
Fluid | filtered air. If lubricated air is used, it is recommended to use ISOVG 32 oil. Once applied the lubrication should never be interrupted. |
1-1/1 results