Unidirectional valves
Series VNR
Ports of Thread version: M5, G1/8, G1/4, G3/8, G1/2, G3/4, G1
Dimensions of Tube/Tube version: Ø4; Ø6; Ø8; Ø10; Ø12
Dimensions of Tube/Tube version: Ø4; Ø6; Ø8; Ø10; Ø12
Series VNR unidirectional valves are available in the Thread or Integrated Fitting version.
Thanks to their construction they operate at low pressures.
Thanks to their construction they operate at low pressures.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Valve group | automatic valves |
Construction | poppet-type |
Materials | brass body stainless steel spring NBR/FKM seals (for version 6580) |
Mounting | in any position |
Dimensions thread version | M5, G1/8, G1/4, G3/8, G1/2, G3/4, G1 |
Dimensions tube version | Ø 4, 6, 8 mm |
Operating temperature | 0 °C ÷ 80 °C; NBR (with dry air -20 / +80 °C ) FKM (with dry air - 20 / +200 °C) |
Medium | filtered air without lubrication. If lubricated air is used, it is recommended to use ISO VG32 oil. Once applied the lubrication should never be interrupted. |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support