text.skipToContent text.skipToNavigation
Series VNR

Series VNR

Ports of Thread version: M5, G1/8, G1/4, G3/8, G1/2, G3/4, G1
Dimensions of Tube/Tube version: Ø4; Ø6; Ø8; Ø10; Ø12
Series VNR unidirectional valves are available in the Thread or Integrated Fitting version.
Thanks to their construction they operate at low pressures.
 
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Valve group automatic valves
Construction poppet-type
Materials brass body
stainless steel spring
NBR/FKM seals (for version 6580)
Mounting in any position
Dimensions thread version M5, G1/8, G1/4, G3/8, G1/2, G3/4, G1
Dimensions tube version Ø 4, 6, 8 mm
Operating temperature 0 °C ÷ 80 °C; NBR (with dry air -20 / +80 °C ) FKM (with dry air - 20 / +200 °C)
Medium filtered air without lubrication.
If lubricated air is used, it is recommended to use ISO VG32 oil. Once applied the lubrication should never be interrupted.
Full screen
Your configuration