text.skipToContent text.skipToNavigation
Series VSO,VSC

Series VSO,VSC

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Quick exhaust valve Mod. VSO 4-1/8



Mod. Ports Flow rate at 6 bar 1 > 2 (Nl/min) Flow rate at 6 bar 2 > 3 (Nl/min) Min. operating pressure (bar) Max working pressure (bar)
VSO 4-1/8 G1/8 50 (ΔP = 1 bar) 330 (free flow) 0.5 16