Direct acting solenoid valves
Series K
2/2-way - Normally Closed (NC)
3/2-way - Normally Closed (NC) and Normally Open (NO)
3/2-way - Normally Closed (NC) and Normally Open (NO)
The Series K direct acting solenoid valves can be mounted on single sub-bases or manifolds.
Thanks to the same mounting pad 2/2-way and 3/2-way versions can be installed on the same manifold.
The manual override is available only for the 3/2-way versions.
Thanks to the same mounting pad 2/2-way and 3/2-way versions can be installed on the same manifold.
The manual override is available only for the 3/2-way versions.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
TECHNICAL FEATURES |
|
Function Operation Pneumatic connections Orifice diameter Flow efficient kv (l/min) Operating pressure Operating temperature Media Response time (ISO 12238) Installation |
2/2 NC - 3/2 NC - 3/2 NO direct acting poppet type on subbase 0.6 ... 1 mm 0.12 ... 0.30 0 ÷ 3 ... 7 bar 0 ÷ 50 °C filtered compressed air, unlubricated, according to ISO 8573-1 class 3.4.3, inert gas ON <10 ms – OFF <10 ms monostable - only for 3/2 versions in any position |
MATERIALS IN CONTACT WITH THE MEDIUM |
|
Body Seals Internal parts |
PBT NBR - FKM stainless steel |
ELECTRICAL FEATURES |
|
Voltage Voltage tolerance Power consumption Duty cycle Electrical connection Protection class |
6 ... 24 V DC - other voltages on demand ±10% 1 W ED 100% connector mod. 121-8... - 300 mm flying leads IP50 |
Special versions available on demand |
1-9/9 results
1-9/9 results