text.skipToContent text.skipToNavigation
Series K

Series K

2/2-way - Normally Closed (NC)
3/2-way - Normally Closed (NC) and Normally Open (NO)
The Series K direct acting solenoid valves can be mounted on single sub-bases or manifolds.
Thanks to the same mounting pad 2/2-way and 3/2-way versions can be installed on the same manifold.
The manual override is available only for the 3/2-way versions.

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
TECHNICAL FEATURES
Function 2/2 NC - 3/2 NC - 3/2 NO
Operation direct acting poppet type
Pneumatic connections on subbase
Orifice diameter 0.6 ... 1 mm
Flow coefficient kv (l/min) 0.12 ... 0.30
Operating pressure 0 ÷ 3 ... 7 bar
Operating temperature 0 ÷ 50 °C
Fluid filtered compressed air, unlubricated, according to ISO 8573-1:2010 class [3:4:3], inert gas
Response time ON <10 ms – OFF <10 ms
Manual override monostable - only for 3/2 versions
Installation in any position
MATERIALS IN CONTACT WITH THE MEDIUM
Body PBT
Seals NBR - FKM
Internal parts stainless steel
ELECTRICAL FEATURES
Voltage 6 ... 24 V DC - other voltages on demand
Voltage tolerance ±10%
Power consumption 1 W
Duty cycle ED 100%
Electrical connection connector mod. 121-8... - 300 mm flying leads
Protection class IP50
Special versions available on demand