text.skipToContent text.skipToNavigation
Series K

Series K

2/2-way - Normally Closed (NC)
3/2-way - Normally Closed (NC) and Normally Open (NO)
The Series K direct acting solenoid valves can be mounted on single sub-bases or manifolds.
Thanks to the same mounting pad 2/2-way and 3/2-way versions can be installed on the same manifold.
The manual override is available only for the 3/2-way versions.

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
TECHNICAL FEATURES
Function 2/2 NC - 3/2 NC - 3/2 NO
Operation direct acting poppet type
Pneumatic connections on subbase
Orifice diameter 0.6 ... 1 mm
Flow coefficient kv (l/min) 0.12 ... 0.30
Operating pressure 0 ÷ 3 ... 7 bar
Operating temperature 0 ÷ 50 °C
Fluid filtered compressed air, unlubricated, according to ISO 8573-1:2010 class [3:4:3], inert gas
Response time ON <10 ms – OFF <10 ms
Manual override monostable - only for 3/2 versions
Installation in any position
MATERIALS IN CONTACT WITH THE MEDIUM
Body PBT
Seals NBR - FKM
Internal parts stainless steel
ELECTRICAL FEATURES
Voltage 6 ... 24 V DC - other voltages on demand
Voltage tolerance ±10%
Power consumption 1 W
Duty cycle ED 100%
Electrical connection connector mod. 121-8... - 300 mm flying leads
Protection class IP50
Special versions available on demand
CODING EXAMPLE
K 0 00 3 0 3 K 2 3
K SERIES
0 BODY DESIGN
0 = single sub-base (only M5) or interface
1 = manifold
00 NUMBER OF POSITIONS
00 = interface
01 = single base (only M5)
02 ÷ 99 = manifold number of positions
3 NUWAYS - FUNCTMBER OF IONS
0 = manifold or single base
1 = 2/2-way - NC
2 = 2/2-way - NC electric part revolved by 180°


3 = 3/2-way - NC
5 = 3/2-way - NC electric part revolved by 180°


4 = 3/2-way - NO
6 = 3/2-way - NO electric part revolved by 180°
0 PORTS:
0 = on subbase or manifold
2 = M5 side outlets
3 ORIFICE DIAMETER
2 = Ø 0.6 mm
3 = Ø 0.8 mm
5 = Ø 1.0 mm
K MATERIALS
F = PBT body - FKM poppet seal
K = PBT body - HNBR poppet seal (only for 3/2-way versions)
2 ELECTRICAL CONNECTION
1 = 90° connection with protection and led
2 = 90° connection with protection
3 = 90° connection

B = in-line connection with protection and led
C = in-line connection with protection
D = in-line connection

F = 300 mm flying leads with protection and led
G = 300 mm flying leads with protection
H = 300 mm flying leads
3 VOLTAGE - POWER CONSUMPTION
1 = 6V DC - 1W
2 = 12V DC - 1W
3 = 24V DC - 1W
FIXING
= fixing screws for plastic
M = fixing screws for metal
OPTIONS
= standard
OX1 = for use with oxygen (non volatile residual less than 550 mg/m²)
OX2 = for use with oxygen (non volatile residual less than 33 mg/m²)