text.skipToContent text.skipToNavigation
Series KLE

Series KLE

2/2-way - Normally Closed (NC)
3/2-way - Normally Closed (NC) and Normally Open (NO)
3/2-way - Universal (UNI)
Series KLE are miniaturised solenoid valves with a width of only 10 mm. The body is designed in such a way it can be mounted both on manifold and on subbase and the valve is available in 2-way normally closed and in 3-way normally closed, open and universal version. The use of a longer coil allowed to increase the pressure values the valves can withstand.

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
TECHNICAL FEATURES
Function 2/2 NC - 3/2 NC - 3/2 NO - 3/2 UNI
Operation direct acting poppet type
Pneumatic connections on subbase
Orifice diameter 0.6 ... 1.6 mm
Flow coefficient kv (l/min) 0.12 ... 0.50
Operating pressure 0 ÷ 2 ... 9 bar
Operating temperature 0 ÷ 50 °C
Fluid filtered compressed air, unlubricated, according to ISO 8573-1:2010 class [3:4:3], inert gas
Response time ON <10 ms – OFF <10 ms
Manual override monostable or bistable - only for 3/2 versions
Installation in any position
MATERIALS IN CONTACT WITH THE MEDIUM
Body PBT
Seals FKM
Internal parts stailess steel - brass
ELECTRICAL FEATURES
Voltage 6 ... 24 V DC - other voltages on demand
Voltage tolerance ±10%
Power consumption 1 W - 1.3/0.3 W - 4/1 W
Duty cycle ED 100%
Electrical connection connector mod. 121-8... - M8 connector mod. CS... (the M8 connection of the valve accepts polarity reversal)
Protection class IP50 with connector 121-8... - IP65 with M8 connector
Full screen
Your configuration
CODING EXAMPLE
KLE 0 4 0 A6 3 A Y 1 3 M
KLE SERIES
0 BODY DESIGN
0 = 3/2 body - ISO 15218
A = 3/2 body - ISO 15218 - coil rotated by 180°
2 = 2/2 body
C = 2/2 body - coil rotated by 180°
4 NUMBER OF WAYS - FUNCTIONS
1 = 2/2-way NC
4 = 3/2-way NC
5 = 3/2-way NO
6 = 3/2-way UNI
0 PORTS
0 = on subbase or manifold
A6 ORIFICE DIAMETER
A6 = Ø 0.60 mm
A8 = Ø 0.80 mm
B1 = Ø 1.10 mm
B2 = Ø 1.20 mm
B3 = Ø 1.30 mm
B6 = Ø 1.60 mm
3 SEAL MATERIAL
3 = FKM
A BODY MATERIAL
A = PBT
Y MANUAL OVERRIDE
0 = not requested or not foreseen
Y = monostable
B = bistable
1 ELECTRICAL CONNECTION
1 = 90° connection with protection and led
B = in-line connection with protection and led
M = M8 - 3 pin connection
3 VOLTAGE - POWER CONSUMPTION
1 = 6 V DC - 1 W
2 = 12 V DC - 1 W
3 = 24 VDC - 1 W
6 = 6 VDC - 4/1 W
7 = 12 V DC - 4/1 W
8 = 24 V DC - 4/1 W
M FIXING
M = fixing screws for metal
P = fixing screws for plastic
OPTIONS
= standard
OX1 = for use with oxygen (non volatile residual less than 550 mg/m²)