text.skipToContent text.skipToNavigation
Series 29

Series 29

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Mini ball valves, Butterfly version - Mod. 2964

2/2 in-line, Male BSPP-Female BSPP Threads



Mod. D D dn E L M N SW
2964 1/4-1/4 G1/4 G1/4 8 20.5 41.5 33 40 20
2964 3/8-3/8 G3/8 G3/8 8 20.5 41.5 33 40 20
2964 1/2-1/2 G1/2 G1/2 10 21 45 34.5 40 24