text.skipToContent text.skipToNavigation
Series 29

Series 29

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Mini ball valves, MINI version - Mod. 2947

2/2 in-line with Push-in Collet, Male BSPT Threads



Mod. A D dn C E G L M N SW
2947 1/8-4 4 R1/8 6 14 22.5 16 39.5 21 18.5 14
2947 1/8-6 6 R1/8 6 16 25.5 16 42.5 21 18.5 14
2947 1/8-8 8 R1/8 6 17.5 27 16 44 21 18.5 14
2947 1/4-4 4 R1/4 6 14 22.5 16 42 21 18.5 14
2947 1/4-6 6 R1/4 6 16 25.5 16 45 21 18.5 14
2947 1/4-8 8 R1/4 6 17.5 27 16 46.5 21 18.5 14