Angle seat valves
Series ASP
2/2-way - Normally Closed (NC) and Normally Open (NO)
2/2-way - Double Acting (DA)
2/2-way - Double Acting (DA)
The Series ASP angle seat valves are an efficient and cost-effective solution for fluid control. Their robustness is suitable for the most varied applications with inert gases and liquids, with steam or with fluids having solid particulates in suspension. Available with 3/8" to 2-1/2" threaded connections.
The operation is determined by the pneumatic drive of a single acting, guided piston actuator with spring return.
There are also models available with double acting actuators, without spring.
For liquid media we recommend the models with flow direction under the seat.
For gas or steam we recommend the models with flow direction above the seat.
The operation is determined by the pneumatic drive of a single acting, guided piston actuator with spring return.
There are also models available with double acting actuators, without spring.
For liquid media we recommend the models with flow direction under the seat.
For gas or steam we recommend the models with flow direction above the seat.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
TECHNICAL FEATURES | |
Function Operation Pneumatic connections Nominal diameter Flow coefficient Kv (m³/h) Operating pressure Operating temperature Media Viscosity Installation |
2/2 NC - 2/2 NO - 2/2 Double Acting pneumatic, poppet type 3/8 … 2-1/2“ with BSP thread DN10 … DN65 2.6 … 65 0 ÷ 6 … 20 bar -20 ÷ 130 °C water, air, steam, inert liquids and gases (compatible with the materials in contact) 600 cSt. max in any position |
MATERIALS IN CONTACT WITH THE MEDIUM | |
Body Seals Internal parts |
brass EPDM 304 stainless steel |
SPECIFICATIONS PNEUMATIC ACTUATOR |
|
Actuator dimensions Actuator material Piston material Piston seal material Piloting fluid Piloting pressure Actuator position |
Ø50 - Ø63 - Ø80 - Ø100 mm PA66 polyamide 30% GF aluminium PUR air or inert gases 10 bar max. 360° rotatable |
1-5/5 results
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support