text.skipToContent text.skipToNavigation
Series D1-VB

Series D1-VB

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

2x3/2-way solenoid valve, outlets on subbase - size 10.5

These solenoid valves integrate two 3/2-way functions in the same body. The symbols of the versions with manual override type P are shown in the Appendix.

Connectors at the end
of this section



Mod. Function Pilot supply pressure (bar) Operating pressure (bar) Flow (Nl/min) Symbol
D1EVB-CR / D1CVB-CR 2 x 3/2 NC 2.5 ÷ 7 2.5 ÷ 10 280 EV71
D1EVB-AR / D1CVB-AR 2 x 3/2 NO 2.5 ÷ 7 2.5 ÷ 10 280 EV72
D1EVB-GR / D1CVB-GR 1 x 3/2 NC + 1 x 3/2 NO 2.5 ÷ 7 2.5 ÷ 10 280 EV73