text.skipToContent text.skipToNavigation
SeriesD2-VB

SeriesD2-VB

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

2x3/2-way solenoid valve, outlets on subbase with 15 mm coil - size 16

These solenoid valves integrate two 3/2-way functions in the same body.
The symbols of the versions with manual override type P are shown in the Appendix.

Connectors at the end
of this section



Mod. Function Pilot supply pressure (bar) Operating pressure (bar) Flow (Nl/min) Symbol
D23VB-CR 2 x 3/2 NC 1.5 ÷ 10 -0.9 ÷ 10 950 EV71
D23VB-AR 2 x 3/2 NO 1.5 ÷ 10 -0.9 ÷ 10 950 EV72
D23VB-GR 1 x 3/2 NC + 1 x 3/2 NO 1.5 ÷ 10 -0.9 ÷ 10 950 EV73