text.skipToContent text.skipToNavigation
SeriesD2-VB

SeriesD2-VB

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

5/2-way solenoid valve, monostable, outlets on subbase with 15 mm coil - size 16

The symbols of the versions with manual override type P are shown in the Appendix

Connectors at the end
of this section



Mod. Pilot supply pressure (bar) Operating pressure (bar) Flow (Nl/min) Symbol
D23VB-MR 3 ÷ 10 -0.9 ÷ 10 950 EV19