text.skipToContent text.skipToNavigation
SeriesD2-VB

SeriesD2-VB

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

5/3-way solenoid valve, outlets on subbase - size 16

CC = Centres Closed
CO = Centres Open
CP = Centres Pressurized
The indications given are valid
for versions: D2EVB and D2CVB
The symbols of the versions with manual override type P are available in the "appendix" section

Connectors at the end
of this section



Mod. Function Pilot supply pressure (bar) Operating pressure (bar) Flow (Nl/min) Symbol
D2EVB-VR / D2CVB-VR CC 1.5 ÷ 7 -0.9 ÷ 10 950 EV30
D2EVB-KR / D2CVB-KR CO 1.5 ÷ 7 -0.9 ÷ 10 950 EV33
D2EVB-NR / D2CVB-NR CP 1.5 ÷ 7 -0.9 ÷ 10 950 EV38