text.skipToContent text.skipToNavigation
SeriesD2-VB

SeriesD2-VB

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

5/3-way solenoid valve, outlets on subbase with 15 mm coil - size 16

CC = Centres Closed
CO = Centres Open
CP = Centres Pressurized
The symbols of the versions with manual override type P are available in the "appendix" section



Mod. Function Pilot supply pressure (bar) Operating pressure (bar) Flow (Nl/min) Symbol
D23VB-VR CC 1.5 ÷ 10 -0.9 ÷ 10 950 EV30
D23VB-KR CO 1.5 ÷ 10 -0.9 ÷ 10 950 EV33
D23VB-NR CP 1.5 ÷ 10 -0.9 ÷ 10 950 EV38