text.skipToContent text.skipToNavigation
Series GSCU, GMCU, GSVU, GMVU, GSCO, GMCO

Series GSCU, GMCU, GSVU, GMVU, GSCO, GMCO

Unidirectional and bidirectional banjo flow controllers with nominal diameter 1,5 - 3,5 - 5 mm
Ports: M5, G1/8 and G1/4
These unidirectional and bidirectional flow controllers have been designed as small as possible to enable mounting directly on valves or cylinders.
The flow regulation range is wide and gradual, allowing the regulation to be very accurate either at minimum or maximum flow.

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Construction needle - type
Valve group unidirectional and bidirectional controller
Materials body and screws M5 inox; 1/8 - 1/4 - 3/8 - 1/2 OT58 seals NBR
Mounting by male threaded
Installation in any position
Operating temperature 0°C ÷ 80°C (with dry air -20°C)
Operating pressure 1 ÷ 10 bar
Nominal pressure 6 bar
Nominal flow see graph
Nominal diameter M5 = 1.5 mm - G1/8 = 2 mm - G1/4 = 4 mm G3/8 = 7 mm - G1/2 = 12 mm
Fluid filtered air. If lubricated air is used, it is recommended to use ISOVG 32 oil. Once applied the lubrication should never be interrupted.
CODING EXAMPLE
To ensure the right choice of unidirectional flow controller, proceed as follows: calculate the quantity of air in Nl/min (see cylinder Table); determine the stroke time of the cylinder; refer to graph to see which controller is the right type.
GM CU 9 03 1/8 6
GM ACTUATION:
GM = manual
GS = screwdriver
CU ASSEMBLY:
CU = on cylinders unidirectional
VU = on valves unidirectional
CO = bidirectional
9 VERSIONS:
8 = needle (screwdriver operated)
9 = needle (manually operated)
03 FLOW CONTROL RANGE:
size ø tube
13 = 1.5 3
14 = 1.5 4
03 = 3.5 6
04 = 3.5 8
05 = 5 8
06 = 5 10
1/8 PORTS:
M5
1/8
1/4
6 Ø TUBE:
3
4
6
8
10