Flow control valves
Series GSCU, GMCU, GSVU, GMVU, GSCO, GMCO
Unidirectional and bidirectional banjo flow controllers with nominal diameter 1,5 - 3,5 - 5 mm
Ports: M5, G1/8 and G1/4
Ports: M5, G1/8 and G1/4
These unidirectional and bidirectional flow controllers have been designed as small as possible to enable mounting directly on valves or cylinders.
The flow regulation range is wide and gradual, allowing the regulation to be very accurate either at minimum or maximum flow.
The flow regulation range is wide and gradual, allowing the regulation to be very accurate either at minimum or maximum flow.
1-1/1 results
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
![](https://media.camozzi.com/Shop/login/done.png)
![](https://media.camozzi.com/Shop/login/error.png)
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | Needle - type |
Valve group | Unidirectional and bidirectional controller |
Materials | Body and screws M5 inox; 1/8 - 1/4 - 3/8 - 1/2 OT58 seals NBR |
Mounting | By male threaded |
Installation | In any position |
Operating temperature | 0°C ÷ 80°C (with dry air -20°C) |
Operating pressure | 1 ÷ 10 bar |
Nominal pressure | 6 bar |
Nominal flow | See graph |
Nominal diameter | M5 = 1.5 mm - G1/8 = 2 mm - G1/4 = 4 mm G3/8 = 7 mm - G1/2 = 12 mm |
Fluid | Filtered air. If lubricated air is used, it is recommended to use ISOVG 32 oil. Once applied the lubrication should never be interrupted. |
1-1/1 results
Coding example
GM | CU | 9 | 03 | 1/8 | 6 |
GM |
ACTUATION GM = manual GS = screwdriver |
CU |
ASSEMBLY CU = on cylinders unidirectional VU = on valves unidirectional CO = bidirectional |
9 |
VERSIONS 8 = needle (screwdriver operated) 9 = needle (manually operated) |
03 |
FLOW CONTROL RANGE size ø tube 13 = 1.5 3 14 = 1.5 4 03 = 3.5 6 04 = 3.5 8 05 = 5 8 06 = 5 10 |
1/8 |
PORTS M5 1/8 1/4 |
6 |
Ø TUBE 3 4 6 8 10 |