Valves and solenoid valves (NAMUR)
Series NA
3/2 - 5/2 - 5/3-way CC CO CP
with holes configured according NAMUR standards
with holes configured according NAMUR standards
The pneumatic interface connection complies with NAMUR standards.
These solenoid valves can be equipped with solenoids that are in compliance with UL or ATEX standards.
These solenoid valves can be equipped with solenoids that are in compliance with UL or ATEX standards.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | spool type (servo-pilot operated) |
Valve functions | 3/2-way NC, NO - 5/2-way - 5/3-way CC, CO, CP |
Materials | AL body - stainless steel spool - NBR seals |
Mounting | through 2 Ø5 holes in the valve body |
Ports | 2 - 4 = NAMUR 1 - 3 - 5 = G1/4 |
Installation | directly on a Namur Interface |
Operating temperature | 0 ÷ 60°C (using dry air -20°C) |
Operating pressure | 1,5 - 10 bar double solenoid 2,5 - 10 bar single solenoid |
Nominal pressure | 6 bar |
Nominal flow | Qn = 1000 Nl/min |
Nominal diameter | 8 mm |
Fluid | filtered air without lubrication. If lubricated air is used, it is recommended to use ISOVG32 oil, and to never interrupt the lubrication. |
CODING EXAMPLE
NA | 5 | 4N | 15 | 02 | IL | U7 | 7 |
NA |
SERIES NAMUR |
5 |
NUMBER OF WAYS - POSITIONS: 3 = 3/2 NC 4 = 3/2 NO 5 = 5/2 6 = 5/3 CC 7 = 5/3 CO 8 = 5/3 CP |
4N |
PORTS: 4N = G1/4 supply ports according NAMUR standards |
15 |
ACTUATION: 11 = double solenoid 15 = single solenoid, spring return 33 = pneumatic pneumatic 35 = pneumatic, spring |
02 |
SOLENOID INTERFACE: 02 = mech. sol. 22 x 22 |
IL |
TYPE OF MANUAL OVERRIDE: = bistable, standard IL = bistable, lever type (available on demand) IM = monostable (available on demand) |
U7 |
SOLENOID MATERIAL / SOLENOID DIMENSIONS: A8 = PPS / 30 x 30 G7 = PA / 22 x 22 G8 = PA / 30 x 30 (24 V DC only) G9 = PA / 22 x 58 H8 = Self-extinguishing PA, Explosion-proof / 30 x 30 U7 = PET / 22 x 22 |
7 | SOLENOID VOLTAGE (see the dedicated section 2.35) |
1-1/1 results