text.skipToContent text.skipToNavigation
Series TC

Series TC

2/2-way - Normally Closed (NC)
The principle of the Series TC1-V shut-off micro-valves is based on the actuation of a poppet by means of an operating pressure applied above it.

The poppet, once actuated, moves away from the tightening seal, permitting the flow of the intercepted fluid.

By removing the actuation pressure, the poppet repositions itself on the tightening seal by means of a spring positioned below that closes the flow of the fluid.

For its realization the most suitable materials for contact with fluids were selected. The body in PPS and the FKM tightening seals guarantee full compatibility with a wide range of gaseous fluids.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Construction compact with pre-formed diaphragm
Materials see the TABLE OF MATERIALS
Ports cartridge construction in manifold - G1/8 or 1/8NPTF (only for aluminium body version)
Mounting in-line or cartridge (any position)
Operating temperature -5°C ÷ 50°C
Inlet pressure 0 ÷ 10 bar
Pilot pressure 0.6 ÷ 10 bar
Nominal flow 240 Nl/min (6 bar ∆P 1 bar)
Medium air, inert/medical gases and oxygen
Full screen
Your configuration