NA
Valve function
3/2 NO
Pneumatic connection
Flanged
Certifications
CE
NAMUR
REACH
RoHS
Max. inlet pressure [Bar]
Material
Aluminium
Seal Material
NBR
Voltage
110 V 50/60 Hz
110 V DC
12 V DC
125 V 50/60 Hz
230 V 50/60 Hz
24 V 50/60 Hz
24 V DC
240 V 50/60 Hz
48 V 50/60 Hz
48 V DC
6 V DC
72 V DC
Connection type (Electrical)
Industrial standard form B (11 mm)
IP protection class
IP65
Actuation type
Pneumatically operated 3 pos.
Manual override
Bistable
Monostable
None
Suitable for both directions of flow
Unidirectional
1 Products found
Valves and solenoid valves (NAMUR)
Series NA
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart