EN
Valve function
5/2
5/3 CC
5/3 CO
5/3 CP
Pneumatic connection
G1/4
G1/8
Max. inlet pressure [Bar]
Material
Aluminium
Seal Material
NBR
Voltage
110 V DC
230 V DC
24 V DC
48 V DC
ISO Flow rate Standard (Qn)
Connection type (Electrical)
DIN EN 175 301-803 form C
IP protection class
IP65
Dimension [mm]
16
19
Actuation type
Pneumatically operated monostable
Manual override
Bistable
Monostable
None
1 Products found
Valves and solenoid valves
Series EN
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart