D
Valve function
2 x 3/2 NC
2 x 3/2 NO
3/2 NC
3/2 NC + 3/2 NO
3/2 NO
5/2
5/3 CC
5/3 CO
5/3 CP
Pneumatic connection
M7
Certifications
CE
Csa
REACH
RoHS
UL
Max. inlet pressure [Bar]
Material
Aluminium
Seal Material
NBR
Voltage
24 V DC
ISO Flow rate Standard (Qn)
Connection type (Electrical)
M8
IP protection class
IP40
IP65
Dimension [mm]
10.5
16
25
Actuation type
Electro pneumatically operated bistable
Electro pneumatically operated monostable
Pneumatically operated bistable
Pneumatically operated monostable
Manual override
Bistable
Monostable
None
Suitable for both directions of flow
Bidirectional
Unidirectional
2 Products found
Solenoid valves
Series D VB version
Valves and solenoid valves
Series D VA version
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart