2/2 NC
3/2 NC
Pneumatic connection
G1/4
G1/8
G3/8
Certifications
CE
REACH
RoHS
Max. inlet pressure [Bar]
Kv value [m3/h]
Nominal size [Ømm]
5
6.6
9
Material
Aluminium
Seal Material
FKM
Voltage
110 V DC
Connection type (Electrical)
Micro connector
IP protection class
IP40
IP51
Actuation type
Electro pneumatically operated
Pneumatically operated
Manual override
Monostable
None
Oxygen service
Oxygen service
Suitable for both directions of flow
Unidirectional
1 Products found
Pneumatically and electropneumatically operated valves
Series 8
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart