A8
B7
B8
B9
G7
G93
GP
H8
U7
Valve function
Not applicable
Voltage
110 V 50/60 Hz
110 V DC
12 V DC
125 V 50/60 Hz
220 V 50/60 Hz
230 V 50/60 Hz
230 V 50/60 Hz: 240V 50/60 Hz
24 V 50/60 Hz
24 V DC
380 V 50/60 Hz
48 V 50/60 Hz
48 V DC
IP protection class
IP54
Dimension [mm]
22x57.5
Actuation type
Not applicable
Logic valve function
Not applicable
Manual override
Not applicable
Suitable for both directions of flow
Not applicable
1 Products found
Solenoids
GP... - B7... - G93 - U7... - U7...EX - G7... - A8... - B8... - H8... - B9...
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart