8 Cartridge
Valve function
2/2 NC
3/2 NC
Pneumatic connection
Cartridge
G1/4
G1/8
G3/8
Certifications
CE
REACH
RoHS
Max. inlet pressure [Bar]
Kv value [m3/h]
Nominal size [Ømm]
5
Material
Aluminium
Brass
PPS
Seal Material
FKM
Voltage
110 V DC
12 V DC
24 V DC
48 V DC
5 V DC
Connection type (Electrical)
300 mm flying leads
DIN EN 175 301-803 form C
Industrial standard form C (9.4 mm)
Micro connector
IP protection class
IP40
IP51
Actuation type
Electro pneumatically operated
Pneumatically operated
Manual override
Monostable
None
Oxygen service
Oxygen service
Suitable for both directions of flow
Unidirectional
2 Products found
Pneumatic operated cartridge valves
Series 8
Pneumatically and electropneumatically operated valves
Series 8
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart