8 Cartridge
9
ASP
ASX
D
NA
TC
Valve function
2 x 3/2 NC
2 x 3/2 NO
2/2 Double Acting
2/2 NC
2/2 NO
3/2
3/2 NC
3/2 NC + 3/2 NO
3/2 NO
5/2
5/3
5/3 CC
5/3 CO
5/3 CP
Size
1
2
3
Pneumatic connection
Cartridge
Flanged
G1
G1 1/2
G1 1/4
G1/2
G1/4
G1/8
G2
G2 1/2
G3
G3/4
G3/8
G4
M7
On subbase
Certifications
ATEX
CE
Csa
ISO 5599-1
NAMUR
PED 2014/68/UE
REACH
RoHS
UL
Max. inlet pressure [Bar]
Kv value [m3/h]
Nominal size [Ømm]
2.9
5
6.6
9
12
13
17
18
21
24
30
31
35
37
45
46
59
61
80
90
Material
Aluminium
Brass
PPS
Stainless steel 316
Seal Material
EPDM
FKM
NBR
PTFE
Voltage
110 V 50/60 Hz
110 V DC
12 V DC
125 V 50/60 Hz
230 V 50/60 Hz
24 V 50/60 Hz
24 V DC
240 V 50/60 Hz
48 V 50/60 Hz
48 V DC
5 V DC
6 V DC
72 V DC
ISO Flow rate Standard (Qn)
Connection type (Electrical)
300 mm flying leads
DIN EN 175 301-803 form C
Industrial standard form B (11 mm)
Industrial standard form C (9.4 mm)
M8
Micro connector
IP protection class
IP40
IP51
IP65
Dimension [mm]
10.5
16
22
22. 25
25
29
32
33
33.6
45
96
Actuation type
Electro pneumatically operated
Electro pneumatically operated 3 pos.
Electro pneumatically operated bistable
Electro pneumatically operated monostable
Pneumatically operated
Pneumatically operated 3 pos.
Pneumatically operated bistable
Pneumatically operated monostable
Manual override
Bistable
Monostable
None
none
Oxygen service
Oxygen service
Suitable for both directions of flow
Bidirectional
Unidirectional
11 Products found
Pneumatic operated cartridge valves
Series 8
Pneumatically and electropneumatically operated valves
Series 8
Shut-off micro-valves
Series TC
Valves and solenoid valves
Series 3
Valves and solenoid valves
Series 4
Valves and solenoid valves
Series 9
Valves and solenoid valves (NAMUR)
Series NA
Angle seat valves
Series ASP
Angle seat valves
Series ASX
Solenoid valves
Series D VB version
Valves and solenoid valves
Series D VA version
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart