9
D
NA
Valve function
2 x 3/2 NC
2 x 3/2 NO
3/2
3/2 NC
3/2 NC + 3/2 NO
3/2 NO
5/2
5/3
5/3 CC
5/3 CO
5/3 CP
Size
1
2
3
Pneumatic connection
Flanged
G1/2
G1/4
G1/8
G3/8
M7
On subbase
Certifications
CE
Csa
ISO 5599-1
NAMUR
REACH
RoHS
UL
Max. inlet pressure [Bar]
Material
Aluminium
Seal Material
NBR
Voltage
110 V 50/60 Hz
110 V DC
12 V DC
125 V 50/60 Hz
230 V 50/60 Hz
24 V 50/60 Hz
24 V DC
240 V 50/60 Hz
48 V 50/60 Hz
48 V DC
6 V DC
72 V DC
ISO Flow rate Standard (Qn)
Connection type (Electrical)
Industrial standard form B (11 mm)
Industrial standard form C (9.4 mm)
M8
Micro connector
IP protection class
IP40
IP65
Dimension [mm]
10.5
16
22
22. 25
25
29
32
33
33.6
45
96
Actuation type
Electro pneumatically operated 3 pos.
Electro pneumatically operated bistable
Electro pneumatically operated monostable
Pneumatically operated 3 pos.
Pneumatically operated bistable
Pneumatically operated monostable
Manual override
Bistable
Monostable
None
none
Suitable for both directions of flow
Bidirectional
Unidirectional
6 Products found
Valves and solenoid valves
Series 3
Valves and solenoid valves
Series 4
Valves and solenoid valves
Series 9
Valves and solenoid valves (NAMUR)
Series NA
Solenoid valves
Series D VB version
Valves and solenoid valves
Series D VA version
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart