NA
Valve function
3/2 NC
Pneumatic connection
Flanged
G1/2
G1/4
G1/8
G3/8
Certifications
CE
NAMUR
REACH
RoHS
Max. inlet pressure [Bar]
Kv value [m3/h]
Nominal size [Ømm]
5
6.6
9
Material
Aluminium
Seal Material
FKM
NBR
Voltage
12 V DC
ISO Flow rate Standard (Qn)
Connection type (Electrical)
300 mm flying leads
DIN EN 175 301-803 form C
Industrial standard form B (11 mm)
Industrial standard form C (9.4 mm)
Micro connector
IP protection class
IP40
IP51
IP65
Dimension [mm]
22
22. 25
25
29
32
33
33.6
45
96
Actuation type
Electro pneumatically operated
Electro pneumatically operated 3 pos.
Electro pneumatically operated bistable
Electro pneumatically operated monostable
Pneumatically operated
Pneumatically operated 3 pos.
Pneumatically operated bistable
Pneumatically operated monostable
Manual override
Bistable
Monostable
None
none
Oxygen service
Oxygen service
Suitable for both directions of flow
Bidirectional
Unidirectional
4 Products found
Pneumatically and electropneumatically operated valves
Series 8
Valves and solenoid valves
Series 3
Valves and solenoid valves
Series 4
Valves and solenoid valves (NAMUR)
Series NA
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart