9
Valve function
5/2
5/3 CC
5/3 CO
Size
1
2
3
Pneumatic connection
On subbase
Certifications
CE
ISO 5599-1
NAMUR
REACH
RoHS
Max. inlet pressure [Bar]
Material
Aluminium
Seal Material
NBR
Voltage
240 V 50/60 Hz
ISO Flow rate Standard (Qn)
Connection type (Electrical)
Industrial standard form B (11 mm)
IP protection class
IP65
Actuation type
Electro pneumatically operated 3 pos.
Electro pneumatically operated bistable
Electro pneumatically operated monostable
Pneumatically operated 3 pos.
Pneumatically operated bistable
Pneumatically operated monostable
Manual override
Bistable
Monostable
None
Suitable for both directions of flow
Bidirectional
Unidirectional
1 Products found
Valves and solenoid valves
Series 9
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart