9
NA
Valve function
5/3 CO
Size
1
2
3
Pneumatic connection
Flanged
G1/2
G1/4
G1/8
G3/8
On subbase
Certifications
CE
ISO 5599-1
NAMUR
REACH
RoHS
Max. inlet pressure [Bar]
Material
Aluminium
Seal Material
NBR
Voltage
6 V DC
ISO Flow rate Standard (Qn)
Connection type (Electrical)
Industrial standard form B (11 mm)
IP protection class
IP65
Dimension [mm]
22
22. 25
25
29
32
33
33.6
45
96
Actuation type
Electro pneumatically operated 3 pos.
Electro pneumatically operated bistable
Electro pneumatically operated monostable
Pneumatically operated 3 pos.
Pneumatically operated bistable
Pneumatically operated monostable
Manual override
Bistable
Monostable
None
none
Suitable for both directions of flow
Bidirectional
Unidirectional
4 Products found
Valves and solenoid valves
Series 3
Valves and solenoid valves
Series 4
Valves and solenoid valves
Series 9
Valves and solenoid valves (NAMUR)
Series NA
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart