text.skipToContent text.skipToNavigation
Series VEC

Series VEC

Vacuum generators with integrated valves and monitoring system.
Possibility to command suction and blow-off individually without using external valves.
Vacuum generators with integrated suction and blow-off valves, as well as a monitoring system (vacuum switch).
Series VEC compact ejectors allow to control suction and blow-off individually without using external valves.

Versions with integrated air saving functions are available on request. These ejectors are particularly suitable for usein automatic handling systems.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Description - body in anodized aluminium
- valve function for the suction available in normally open (NO) or normally closed (NC) version
- blow-off valve (NC), integrated silencer and non-return valve
Options - mechanic/electronic vacuum switch
- automatic air-saving system
- mounting fitting plate for the battery mounting
Full screen
Your configuration

EJECTORS VEC 10 - 15 - 20 - 25

...D = SWD-V00-PA Electronic digital display; 2 digital outputs

...E = SWE-V00-PA Electronic without digital display; 1 digital output and 1 analog output



Mod. [ D ] Mod. [ E ] R = With air saving H H1 H2 H3
VEC-10...-RD VEC-10...-RE R 162 150 139 58,5
VEC-15...-RD VEC-15...-RE R 162 150 139 58,5
VEC-20...-RD VEC-20...-RE R 195,5 183,5 172,5 58,5
VEC-25...-RD VEC-25...-RE R 195,5 183,5 172,5 58,5
VEC-10...-VD VEC-10...-VE - 147,5 135,5 124,5 44
VEC-15...-VD VEC-15...-VE - 147,5 135,5 124,5 44
VEC-20...-VD VEC-20...-VE - 181 169 158 44
VEC-25...-VD VEC-25...-VE - 181 169 158 44