Pneumatic mini slides
Series MSN
Size: 6, 10, 16, 20
The mini slides Series MSN are an optimum solution for quick and accurate movements, especially suitable for the pick & place and inserting applications common in the assembly and secondary packaging sector.
This series is available in 4 sizes, composed of a combination of a pneumatic cylinder and a precision ball bearing guide and is ideal for applications requiring a high movement frequency.
Equipped with an internal magnet, proximity switches can be integrated to enable position monitoring.
Their compact and light design makes the mini slides Series MSN ideal to be used in narrow spaces and in industrial applications that require high flexibility in the movement of loads.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
GENERAL DATA
Operation | double-acting |
Strokes min. max | see table |
Operating temperature | 5°C ÷ 60°C (with dry air - 20°C) |
Speed | 50 ÷ 500 mm/s |
Operating pressure | 1,5 ÷ 7 bar |
Fluid | filtered air in class 7.8.4 according to ISO 8573-1 standard. If lubricated air is used, it is recommended to use oil ISOVG32. Once applied the lubrication should never be interrupted. |
Sensors | CSD |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support