text.skipToContent text.skipToNavigation
Series MST

Series MST

Size: 6, 8, 12, 16, 20, 25
The pneumatic slides Series MST are the ideal solution for applications that require high strength and accurate positioning. The combination of a pneumatic cylinder with double piston and a precision roller guide enables a highly accurate positioning, reducing positioning errors to a minimum while enhancing the overall efficiency of the system.

Series MST is available in different sizes and strokes and is adjustable using special accessories that increase the adaptability and versatility of the product. Equipped with an internal magnet, proximity switches can be integrated for position monitoring.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

GENERAL DATA

Operation double-acting
Strokes min. max see table
Operating temperature 5°C ÷ 60°C (with dry air - 20°C)
Speed 50 ÷ 500 mm/s
Operating pressure 1,5 ÷ 7 bar
Fluid filtered air in class 7.8.4 according to ISO 8573-1 standard. If lubricated air is used, it is recommended to use oil ISOVG32. Once applied the lubrication should never be interrupted.
Sensors CSD

Full screen
Your configuration