Parallel grippers self-centering
Series CGPL
Double acting, magnetic, self-centering
Bores: 8, 12, 16, 20
The long-stroke Series CGPL parallel gripper is a flexible and efficient solution for applications with restricted space. The integrated ball bearing guide and compact, lightweight design allow fast and precise handling of components, even in high-duty cycle situations. With its flat construction, this parallel gripper can withstand high loads and rapid acceleration, making it an ideal solution for assembly and industrial robotics.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Type of construction | Self-centering parallel gripper |
Operation | Double acting |
Bores | 8, 12, 16, 20 |
Air connections | M3 (8) M5 (12, 16, 20) |
Working pressure | 1,5 ÷ 7 bar (8) 1 ÷ 7 bar (12, 16, 20) |
Working temperature | 5°C ÷ 60°C (standard) |
Store temperature | 5°C ÷ 90°C |
Maximum use frequency | 2Hz (short stroke), 2Hz (medium stroke), 1Hz (long stroke) |
Repeatibility | 0,05 mm This is the value when the fingers do not grip unbalanced loads. In case of an unbalanced load, the maximum value is 0.15 mm due to the effect of the rack and pinion play. |
Interchangeability | 0,1 mm |
Medium | Filtered air in class [7:4:4] according to ISO 8573-1. In case lubricated air is used, we recommend ISOVG32 oil and to never interrupt lubrication. |
Compatibility | ROHS Directive |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support