Angle seat valves
Series ASX
2/2-way - Normally Closed (NC) and Normally Open (NO)
2/2-way - Double Acting (DA)
2/2-way - Double Acting (DA)
Angle seat valves are available in different versions with regard to nominal diameter, type of fluid and process connections.
They are able to manage media that are corrosive or contain suspended solid particulate matter and can be used in applications with high operating temperatures.
The operation is determined by the pneumatic drive of a single acting, guided piston actuator with spring return.
There are also models available with double acting actuators, without spring.
For liquid media we recommend the models with flow direction under the seat.
For gas or steam we recommend the models with flow direction above the seat.
They are able to manage media that are corrosive or contain suspended solid particulate matter and can be used in applications with high operating temperatures.
The operation is determined by the pneumatic drive of a single acting, guided piston actuator with spring return.
There are also models available with double acting actuators, without spring.
For liquid media we recommend the models with flow direction under the seat.
For gas or steam we recommend the models with flow direction above the seat.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
TECHNICAL FEATURES |
|
Function | 2/2 NC - 2/2 NO - 2/2 Double Acting |
Operation | pneumatic, poppet type |
Pneumatic connections | 1/4 … 4“ with BSP/BSPT/NPT threads, flanged, welding ends, tri-clamp |
Nominal diameter | DN8 … DN100 |
Flow coefficient Kv (m³/h) | 2.2 … 132 |
Operating pressure | 0 ÷ 2 … 16 bar |
Operating temperature | -10 ÷ 180 °C (standard seals) / 25 ÷ 220 °C (high temperature seals) |
Fluid | water, air, steam, inert or corrosive liquids and gases (compatible with the materials in contact) |
Viscosity | 600 cSt. Max |
Installation | in any position |
MATERIALS IN CONTACT WITH THE MEDIUM |
|
Body | 316 stainless steel (DN8 ÷ DN80) / 304 stainless steel (DN100) |
Seals | PTFE |
Internal parts | 316 stainless steel |
SPECIFICATIONS PNEUMATIC ACTUATOR |
|
Actuator dimensions | Ø40 - Ø50 - Ø63 - Ø90 - Ø125 mm |
Actuator material | 304 stainless steel / aluminium (only for Ø125 mm) |
Piston material | aluminium |
Piston seal material | FKM |
Piloting fluid | air or inert gases |
Piloting pressure | 10 bar max. |
Actuator position | 360° rotatable |
1-6/6 results
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support